How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | Center Distance (in): | 3 in |
| AF: | 0.25 | AA: | 10.25 |
| P: | 2.38 in | AJ: | 7.25 |
| BE1: | 0.5 in | T: | 1.438 |
| D: | 3.38 | I: | 4.84 in |
| AB: | 4.76 | LQ1: | 6.56 in |
| V: | 2.51 in | H: | 0.53 in |
| BF: | 0.53 | BD: | 9 |
| AE2: | 0.56 | AG: | 5.16 |
| G: | 2.32 | AK: | 8.5 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Model Code: | 30YF |
| Output RPM: | 43.8 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.82 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Bore Code: | 23 |
| Center Distance (in): | 3 | Ratio: | 40:1 |
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Ratio Range: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

