How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BE1: | 0.5 in |
| T: | 1.438 | AG: | 5.16 |
| G: | 2.32 | AK: | 8.5 |
| AE2: | 0.56 | V: | 2.51 in |
| LQ1: | 6.56 in | AB: | 4.76 |
| BF: | 0.53 | Center Distance (in): | 3 in |
| AF: | 0.25 | D: | 3.38 |
| AA: | 10.25 | BD: | 9 |
| I: | 4.84 in | LL: | 2.38 in |
| P: | 2.38 in | H: | 0.53 in |
Technical Specifications
| Assembly: | YF-2 | Center Distance (in): | 3 |
| Output RPM: | 350 | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.438 in | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Series Code: | OE | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 6.68 | Input Keyway (C Face): | 5/16 X 5/32 |
| Service Factor: | 1 | Input Bore (C Face): | 1.375 |
| Ratio: | 5:1 | Model Code: | 30YF |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

