How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | D: | 3.38 |
| Center Distance (in): | 3 in | AG: | 5.16 |
| AB: | 4.76 | V: | 2.51 in |
| AA: | 10.25 | AF: | 0.25 |
| H: | 0.53 in | AJ: | 7.25 |
| LL: | 2.38 in | BD: | 9 |
| AE2: | 0.56 | I: | 4.84 in |
| BF: | 0.53 | LQ1: | 6.56 in |
| P: | 2.38 in | T: | 1.438 |
| AK: | 8.5 | BE1: | 0.5 in |
Technical Specifications
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Series Code: | OE |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 1.54 |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Ratio Range: | 50:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Service Factor: | 1 | Input Bore (C Face): | 1.375 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Model Code: | 30YF | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | No. of Gear Reductions: | Single |
| Output RPM: | 35 | Ratio: | 50:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

