How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | AA: | 10.25 |
| LQ1: | 6.56 in | AK: | 8.5 |
| D: | 3.38 | I: | 4.84 in |
| BE1: | 0.5 in | G: | 2.32 |
| AG: | 5.16 | AE2: | 0.56 |
| BF: | 0.53 | AF: | 0.25 |
| LL: | 2.38 in | T: | 1.438 |
| Center Distance (in): | 3 in | AB: | 4.76 |
| BD: | 9 | H: | 0.53 in |
| V: | 2.51 in | AJ: | 7.25 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 1.28 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Model Code: | 30YF |
| Assembly: | YF-2 | Ratio Range: | 60:1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | Output RPM: | 29.2 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Ratio: | 60:1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Bore Code: | 23 | Input Bore (C Face): | 1.375 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

