How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | V: | 2.51 in |
| AE2: | 0.56 | I: | 4.84 in |
| AA: | 10.25 | AK: | 8.5 |
| G: | 2.32 | BE1: | 0.5 in |
| LL: | 2.38 in | H: | 0.53 in |
| AF: | 0.25 | P: | 2.38 in |
| AJ: | 7.25 | D: | 3.38 |
| BF: | 0.53 | BD: | 9 |
| Center Distance (in): | 3 in | LQ1: | 6.56 in |
| AB: | 4.76 | T: | 1.438 |
Technical Specifications
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output RPM: | 233 |
| Model Code: | 30YF | Input Style: | C-Face Quill |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 6.05 |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 210TC |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

