How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AK: | 8.5 |
| AF: | 0.25 | D: | 3.38 |
| G: | 2.32 | AA: | 10.25 |
| P: | 2.38 in | V: | 2.51 in |
| LL: | 2.38 in | AE2: | 0.56 |
| BD: | 9 | T: | 1.438 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| AB: | 4.76 | LQ1: | 6.56 in |
| AJ: | 7.25 | H: | 0.53 in |
| BE1: | 0.5 in | AG: | 5.16 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Model Code: | 30YF | Ratio: | 7.5:1 |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Service Factor: | 1 | Bore Code: | 23 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output RPM: | 233 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Input Bore (C Face): | 1.375 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3 | Output Diameter (in): | 1.438 in |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 6.05 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

