How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | LL: | 2.38 in |
| AE2: | 0.56 | BF: | 0.41 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| AK: | 4.5 | P: | 2.38 in |
| T: | 1.438 | BE: | 0.38 in |
| D: | 3.38 | I: | 4.84 in |
| BD: | 5.88 | AA: | 10.25 |
| AG: | 5.16 | AF: | 0.25 |
| H: | 0.53 in | AB: | 4.76 |
| AJ: | 5.88 | LQ: | 5.69 in |
Technical Specifications
| Input HP @ 1750 RPM: | 5.45 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Bore Code: | 23 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.438 in |
| Ratio: | 10:1 | Model Code: | 30YF |
| Motor Frame Size: | 56C | Center Distance (in): | 3 |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

