How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.69 in | G: | 2.32 |
| AF: | 0.25 | AG: | 5.16 |
| LL: | 2.38 in | AJ: | 5.88 |
| Center Distance (in): | 3 in | AB: | 4.76 |
| H: | 0.53 in | V: | 2.51 in |
| AA: | 10.25 | AE2: | 0.56 |
| P: | 2.38 in | BD: | 5.88 |
| D: | 3.38 | BE: | 0.38 in |
| T: | 1.438 | I: | 4.84 in |
| AK: | 4.5 | BF: | 0.41 |
Technical Specifications
| Model Code: | 30YF | Output RPM: | 17.5 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Ratio: | 100:1 | Center Distance (in): | 3 |
| Gear Type: | Worm | Assembly: | YF-2 |
| Output Diameter (in): | 1.438 in | Input Bore (C Face): | 0.625 |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft Direction: | 2 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 0.603 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

