How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | AB: | 4.76 |
| BF: | 0.41 | T: | 1.438 |
| I: | 4.84 in | AJ: | 5.88 |
| AF: | 0.25 | G: | 2.32 |
| V: | 2.51 in | LQ: | 5.69 in |
| LL: | 2.38 in | AE2: | 0.56 |
| Center Distance (in): | 3 in | H: | 0.53 in |
| P: | 2.38 in | D: | 3.38 |
| AG: | 5.16 | BD: | 5.88 |
| AK: | 4.5 | BE: | 0.38 in |
Technical Specifications
| Input Style: | C-Face Quill | Output RPM: | 17.5 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Bore Code: | 23 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Assembly: | YF-2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Motor Frame Size: | 56C |
| Model Code: | 30YF | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.603 | Ratio Range: | 100:1 to 250:1 |
| Ratio: | 100:1 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

