How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AG: | 5.16 |
| G: | 2.32 | Center Distance (in): | 3 in |
| BD: | 5.88 | D: | 3.38 |
| BE: | 0.38 in | P: | 2.38 in |
| AJ: | 5.88 | T: | 1.438 |
| AK: | 4.5 | H: | 0.53 in |
| LQ: | 5.69 in | AA: | 10.25 |
| AB: | 4.76 | LL: | 2.38 in |
| I: | 4.84 in | BF: | 0.41 |
| AE2: | 0.56 | V: | 2.51 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 4.21 |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3 |
| Output Diameter (in): | 1.438 in | Bore Code: | 23 |
| Service Factor: | 1 | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Ratio Range: | 15:1 | Model Code: | 30YF |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 15:1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Output RPM: | 117 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

