How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | I: | 4.84 in |
| T: | 1.438 | BF: | 0.41 |
| AG: | 5.16 | BD: | 5.88 |
| D: | 3.38 | AE2: | 0.56 |
| H: | 0.53 in | Center Distance (in): | 3 in |
| BE: | 0.38 in | AF: | 0.25 |
| AA: | 10.25 | LQ: | 5.69 in |
| G: | 2.32 | AB: | 4.76 |
| AK: | 4.5 | P: | 2.38 in |
| LL: | 2.38 in | V: | 2.51 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Ratio: | 15:1 |
| Series Code: | OE | Motor Frame Size: | 56C |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.438 in |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Output RPM: | 117 |
| Ratio Range: | 15:1 | Center Distance (in): | 3 |
| Model Code: | 30YF | Service Factor: | 1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 4.21 | Bore Code: | 23 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

