How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AG: | 5.16 |
| BE: | 0.38 in | D: | 3.38 |
| LL: | 2.38 in | T: | 1.438 |
| AJ: | 5.88 | Center Distance (in): | 3 in |
| AF: | 0.25 | AK: | 4.5 |
| V: | 2.51 in | P: | 2.38 in |
| BD: | 5.88 | AA: | 10.25 |
| I: | 4.84 in | AB: | 4.76 |
| BF: | 0.41 | G: | 2.32 |
| LQ: | 5.69 in | H: | 0.53 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output RPM: | 87.5 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Center Distance (in): | 3 | Series Code: | OE |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Bore Code: | 23 | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Ratio Range: | 20:1 | Output Diameter (in): | 1.438 in |
| Ratio: | 20:1 | Model Code: | 30YF |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3.23 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

