How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | LL: | 2.38 in |
| T: | 1.438 | AG: | 5.16 |
| AE2: | 0.56 | G: | 2.32 |
| AJ: | 5.88 | AA: | 10.25 |
| BE: | 0.38 in | AK: | 4.5 |
| BF: | 0.41 | H: | 0.53 in |
| BD: | 5.88 | LQ: | 5.69 in |
| I: | 4.84 in | AF: | 0.25 |
| P: | 2.38 in | D: | 3.38 |
| V: | 2.51 in | Center Distance (in): | 3 in |
Technical Specifications
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.77 |
| Input RPM: | 1,750 | Output RPM: | 70 |
| Ratio: | 25:1 | Product Type: | Right Angle |
| Bore Code: | 23 | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 30YF |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.438 in | Series Code: | OE |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Input Bore (C Face): | 0.625 | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

