How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | AA: | 10.25 |
| G: | 2.32 | AK: | 4.5 |
| I: | 4.84 in | AE2: | 0.56 |
| D: | 3.38 | Center Distance (in): | 3 in |
| BD: | 5.88 | AJ: | 5.88 |
| AF: | 0.25 | P: | 2.38 in |
| H: | 0.53 in | V: | 2.51 in |
| BF: | 0.41 | T: | 1.438 |
| LL: | 2.38 in | LQ: | 5.69 in |
| BE: | 0.38 in | AB: | 4.76 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 25:1 | Output RPM: | 70 |
| No. of Gear Reductions: | Single | Ratio: | 25:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Model Code: | 30YF | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56C | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input HP @ 1750 RPM: | 2.77 | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

