How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AK: | 4.5 |
| P: | 2.38 in | Center Distance (in): | 3 in |
| AF: | 0.25 | AE2: | 0.56 |
| LL: | 2.38 in | AJ: | 5.88 |
| BD: | 5.88 | I: | 4.84 in |
| AB: | 4.76 | BF: | 0.41 |
| D: | 3.38 | BE: | 0.38 in |
| LQ: | 5.69 in | AA: | 10.25 |
| AG: | 5.16 | H: | 0.53 in |
| T: | 1.438 | G: | 2.32 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Ratio: | 25:1 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Output RPM: | 70 |
| Assembly: | YF-2 | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Ratio Range: | 25:1 | Model Code: | 30YF |
| Input HP @ 1750 RPM: | 2.77 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Bore Code: | 23 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

