How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AA: | 10.25 |
| T: | 1.438 | D: | 3.38 |
| P: | 2.38 in | V: | 2.51 in |
| BE: | 0.38 in | LL: | 2.38 in |
| G: | 2.32 | I: | 4.84 in |
| BD: | 5.88 | LQ: | 5.69 in |
| H: | 0.53 in | BF: | 0.41 |
| AJ: | 5.88 | AG: | 5.16 |
| Center Distance (in): | 3 in | AK: | 4.5 |
| AB: | 4.76 | AE2: | 0.56 |
Technical Specifications
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Service Factor: | 1 | Bore Code: | 23 |
| Output RPM: | 58.3 | Output Shaft Direction: | 2 |
| Model Code: | 30YF | Gear Type: | Worm |
| Ratio: | 30:1 | Housing Material: | Cast Iron |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Ratio Range: | 30:1 |
| Input HP @ 1750 RPM: | 2.38 | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

