How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | V: | 2.51 in |
| AF: | 0.25 | LQ: | 5.69 in |
| AE2: | 0.56 | AK: | 4.5 |
| P: | 2.38 in | H: | 0.53 in |
| AB: | 4.76 | I: | 4.84 in |
| D: | 3.38 | BE: | 0.38 in |
| BD: | 5.88 | T: | 1.438 |
| BF: | 0.41 | AA: | 10.25 |
| AG: | 5.16 | AJ: | 5.88 |
| LL: | 2.38 in | G: | 2.32 |
Technical Specifications
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.82 |
| Model Code: | 30YF | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 40:1 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | Output RPM: | 43.8 |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Assembly: | YF-2 |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

