How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AA: | 10.25 |
| AJ: | 5.88 | H: | 0.53 in |
| V: | 2.51 in | I: | 4.84 in |
| BE: | 0.38 in | BF: | 0.41 |
| AE2: | 0.56 | AB: | 4.76 |
| BD: | 5.88 | G: | 2.32 |
| AF: | 0.25 | P: | 2.38 in |
| T: | 1.438 | LL: | 2.38 in |
| Center Distance (in): | 3 in | AK: | 4.5 |
| LQ: | 5.69 in | AG: | 5.16 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 1.54 | Input Bore (C Face): | 0.625 |
| Assembly: | YF-2 | Ratio Range: | 50:1 |
| Output RPM: | 35 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio: | 50:1 | Series Code: | OE |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Bore Code: | 23 | Center Distance (in): | 3 |
| Model Code: | 30YF | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

