How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AA: | 10.25 |
| LQ: | 5.69 in | BD: | 5.88 |
| BF: | 0.41 | LL: | 2.38 in |
| AB: | 4.76 | P: | 2.38 in |
| AE2: | 0.56 | AJ: | 5.88 |
| BE: | 0.38 in | I: | 4.84 in |
| G: | 2.32 | V: | 2.51 in |
| H: | 0.53 in | D: | 3.38 |
| AF: | 0.25 | T: | 1.438 |
| AG: | 5.16 | AK: | 4.5 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Model Code: | 30YF | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Bore Code: | 23 |
| Output Diameter (in): | 1.438 in | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 1.28 |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

