How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | AA: | 10.25 |
| G: | 2.32 | AG: | 5.16 |
| P: | 2.38 in | AJ: | 5.88 |
| V: | 2.51 in | BE: | 0.38 in |
| AK: | 4.5 | BF: | 0.41 |
| AB: | 4.76 | I: | 4.84 in |
| AF: | 0.25 | H: | 0.53 in |
| T: | 1.438 | AE2: | 0.56 |
| Center Distance (in): | 3 in | D: | 3.38 |
| BD: | 5.88 | LQ: | 5.69 in |
Technical Specifications
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Ratio: | 7.5:1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 6.05 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Series Code: | OE | Center Distance (in): | 3 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 2 |
| Output RPM: | 233 | Model Code: | 30YF |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Bore Code: | 23 |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

