How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | BE: | 0.38 in |
| AB: | 4.76 | LL: | 2.38 in |
| LQ: | 5.69 in | V: | 2.51 in |
| Center Distance (in): | 3 in | AK: | 4.5 |
| T: | 1.438 | AJ: | 5.88 |
| AA: | 10.25 | P: | 2.38 in |
| AE2: | 0.56 | H: | 0.53 in |
| G: | 2.32 | BD: | 5.88 |
| I: | 4.84 in | AF: | 0.25 |
| AG: | 5.16 | BF: | 0.41 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Model Code: | 30YF | Series Code: | OE |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Bore Code: | 23 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 6.05 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 7.5:1 | Service Factor: | 1 |
| Output RPM: | 233 | Output Diameter (in): | 1.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

