How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | V: | 2.51 in |
| LL: | 2.38 in | G: | 2.32 |
| AE2: | 0.56 | AK: | 4.5 |
| AF: | 0.25 | P: | 2.38 in |
| T: | 1.438 | BF: | 0.41 |
| AA: | 10.25 | BD: | 5.88 |
| LQ: | 5.69 in | D: | 3.38 |
| AJ: | 5.88 | H: | 0.53 in |
| BE: | 0.38 in | AG: | 5.16 |
| AB: | 4.76 | Center Distance (in): | 3 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Ratio Range: | 7.5:1 | Output RPM: | 233 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Bore Code: | 23 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 3 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 6.05 | Input RPM: | 1,750 |
| Model Code: | 30YF | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 7.5:1 | No. of Gear Reductions: | Single |
| Series Code: | OE | Product Type: | Right Angle |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

