How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BF: | 0.41 |
| BE: | 0.38 in | T: | 1.5 |
| AF: | 0.25 | AJ: | 5.88 |
| LQ: | 5.69 in | AG: | 5.16 |
| V: | 2.51 in | G: | 2.32 |
| Center Distance (in): | 3 in | AK: | 4.5 |
| AA: | 10.25 | AB: | 4.76 |
| I: | 4.84 in | BD: | 5.88 |
| LL: | 2.38 in | P: | 2.38 in |
| D: | 3.38 | AE2: | 0.56 |
Technical Specifications
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 24 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.5 in |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 5.45 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.875 |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Model Code: | 30YF |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

