How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | G: | 2.32 |
| AE2: | 0.56 | BE: | 0.38 in |
| AB: | 4.76 | H: | 0.53 in |
| T: | 1.5 | LQ: | 5.69 in |
| P: | 2.38 in | AK: | 4.5 |
| AJ: | 5.88 | D: | 3.38 |
| BD: | 5.88 | I: | 4.84 in |
| AF: | 0.25 | LL: | 2.38 in |
| AA: | 10.25 | Center Distance (in): | 3 in |
| AG: | 5.16 | BF: | 0.41 |
Technical Specifications
| Bore Code: | 24 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Ratio Range: | 10:1 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Ratio: | 10:1 | Model Code: | 30YF |
| Output RPM: | 175 | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.5 in |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 5.45 | Gear Type: | Worm |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

