How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | AJ: | 5.88 |
| Center Distance (in): | 3 in | T: | 1.5 |
| AE2: | 0.56 | BD: | 5.88 |
| G: | 2.32 | AG: | 5.16 |
| LL: | 2.38 in | AK: | 4.5 |
| AF: | 0.25 | AB: | 4.76 |
| V: | 2.51 in | I: | 4.84 in |
| P: | 2.38 in | LQ: | 5.69 in |
| D: | 3.38 | BF: | 0.41 |
| H: | 0.53 in | BE: | 0.38 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Ratio: | 100:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 0.603 |
| Input Bore (C Face): | 0.875 | Output RPM: | 17.5 |
| Model Code: | 30YF | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.5 in | Input RPM: | 1,750 |
| Bore Code: | 24 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

