How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | G: | 2.32 |
| D: | 3.38 | BD: | 5.88 |
| T: | 1.5 | H: | 0.53 in |
| AG: | 5.16 | I: | 4.84 in |
| V: | 2.51 in | BF: | 0.41 |
| P: | 2.38 in | Center Distance (in): | 3 in |
| AE2: | 0.56 | LL: | 2.38 in |
| AK: | 4.5 | AB: | 4.76 |
| LQ: | 5.69 in | AF: | 0.25 |
| AJ: | 5.88 | BE: | 0.38 in |
Technical Specifications
| Service Factor: | 1 | Assembly: | YF-2 |
| Output RPM: | 17.5 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.603 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Bore Code: | 24 | Housing Material: | Cast Iron |
| Ratio Range: | 100:1 to 250:1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 3 | Model Code: | 30YF |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Output Diameter (in): | 1.5 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

