How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | AJ: | 5.88 |
| AG: | 5.16 | G: | 2.32 |
| AK: | 4.5 | D: | 3.38 |
| AA: | 10.25 | AE2: | 0.56 |
| BE: | 0.38 in | I: | 4.84 in |
| V: | 2.51 in | T: | 1.5 |
| P: | 2.38 in | BD: | 5.88 |
| AB: | 4.76 | Center Distance (in): | 3 in |
| BF: | 0.41 | LQ: | 5.69 in |
| H: | 0.53 in | AF: | 0.25 |
Technical Specifications
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Service Factor: | 1 | Ratio: | 15:1 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Output Diameter (in): | 1.5 in |
| Output Key: | 3/8 X 3.00 | Bore Code: | 24 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 4.21 |
| Series Code: | OE | Ratio Range: | 15:1 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output RPM: | 117 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 30YF | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

