How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | BD: | 5.88 |
| BF: | 0.41 | AE2: | 0.56 |
| AF: | 0.25 | T: | 1.5 |
| I: | 4.84 in | H: | 0.53 in |
| LQ: | 5.69 in | P: | 2.38 in |
| G: | 2.32 | V: | 2.51 in |
| LL: | 2.38 in | AB: | 4.76 |
| AG: | 5.16 | AJ: | 5.88 |
| AK: | 4.5 | AA: | 10.25 |
| D: | 3.38 | BE: | 0.38 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.23 |
| Input RPM: | 1,750 | Ratio Range: | 20:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | Ratio: | 20:1 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Product Type: | Right Angle | Output Diameter (in): | 1.5 in |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Center Distance (in): | 3 |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Bore Code: | 24 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft Direction: | 2 | Output RPM: | 87.5 |
| Model Code: | 30YF | Input Bore (C Face): | 0.875 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

