How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AK: | 4.5 |
| BE: | 0.38 in | BF: | 0.41 |
| H: | 0.53 in | G: | 2.32 |
| LL: | 2.38 in | AF: | 0.25 |
| AG: | 5.16 | V: | 2.51 in |
| LQ: | 5.69 in | AJ: | 5.88 |
| T: | 1.5 | D: | 3.38 |
| AA: | 10.25 | AB: | 4.76 |
| BD: | 5.88 | P: | 2.38 in |
| I: | 4.84 in | Center Distance (in): | 3 in |
Technical Specifications
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Output RPM: | 87.5 | Series Code: | OE |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Model Code: | 30YF |
| Assembly: | YF-2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 24 |
| Input HP @ 1750 RPM: | 3.23 | Output Diameter (in): | 1.5 in |
| Ratio: | 20:1 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Ratio Range: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

