How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | BF: | 0.41 |
| I: | 4.84 in | AG: | 5.16 |
| BD: | 5.88 | LL: | 2.38 in |
| V: | 2.51 in | LQ: | 5.69 in |
| P: | 2.38 in | G: | 2.32 |
| T: | 1.5 | Center Distance (in): | 3 in |
| H: | 0.53 in | D: | 3.38 |
| AB: | 4.76 | AK: | 4.5 |
| AA: | 10.25 | AJ: | 5.88 |
| BE: | 0.38 in | AE2: | 0.56 |
Technical Specifications
| Input RPM: | 1,750 | Bore Code: | 24 |
| Input HP @ 1750 RPM: | 2.38 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 58.3 | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | 30YF | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Shaft Direction: | 2 | Ratio: | 30:1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Ratio Range: | 30:1 | Output Diameter (in): | 1.5 in |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

