How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BE: | 0.38 in |
| LQ: | 5.69 in | LL: | 2.38 in |
| G: | 2.32 | AA: | 10.25 |
| H: | 0.53 in | P: | 2.38 in |
| T: | 1.5 | Center Distance (in): | 3 in |
| BD: | 5.88 | V: | 2.51 in |
| I: | 4.84 in | AJ: | 5.88 |
| AK: | 4.5 | AE2: | 0.56 |
| D: | 3.38 | AF: | 0.25 |
| AG: | 5.16 | AB: | 4.76 |
Technical Specifications
| Model Code: | 30YF | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.82 | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Assembly: | YF-2 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 24 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Output RPM: | 43.8 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.5 in | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

