How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | I: | 4.84 in |
| BF: | 0.41 | BD: | 5.88 |
| AG: | 5.16 | V: | 2.51 in |
| Center Distance (in): | 3 in | AK: | 4.5 |
| G: | 2.32 | BE: | 0.38 in |
| D: | 3.38 | LQ: | 5.69 in |
| AE2: | 0.56 | T: | 1.5 |
| P: | 2.38 in | AJ: | 5.88 |
| AA: | 10.25 | AB: | 4.76 |
| LL: | 2.38 in | H: | 0.53 in |
Technical Specifications
| Ratio Range: | 5:1 | Output Diameter (in): | 1.5 in |
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| Output RPM: | 350 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Shaft Direction: | 2 | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 24 |
| Service Factor: | 1 | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 6.68 | Model Code: | 30YF |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

