How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.69 in | AE2: | 0.56 |
| I: | 4.84 in | AG: | 5.16 |
| H: | 0.53 in | T: | 1.5 |
| Center Distance (in): | 3 in | D: | 3.38 |
| G: | 2.32 | BF: | 0.41 |
| AF: | 0.25 | AK: | 4.5 |
| V: | 2.51 in | BD: | 5.88 |
| AA: | 10.25 | AB: | 4.76 |
| AJ: | 5.88 | LL: | 2.38 in |
| P: | 2.38 in | BE: | 0.38 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio Range: | 5:1 |
| Center Distance (in): | 3 | Assembly: | YF-2 |
| Ratio: | 5:1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.5 in | Series Code: | OE |
| Input HP @ 1750 RPM: | 6.68 | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 24 | Service Factor: | 1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Model Code: | 30YF | Output RPM: | 350 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

