How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | BF: | 0.41 |
| AA: | 10.25 | V: | 2.51 in |
| I: | 4.84 in | BD: | 5.88 |
| AG: | 5.16 | T: | 1.5 |
| AB: | 4.76 | AJ: | 5.88 |
| D: | 3.38 | P: | 2.38 in |
| H: | 0.53 in | LQ: | 5.69 in |
| LL: | 2.38 in | BE: | 0.38 in |
| Center Distance (in): | 3 in | AK: | 4.5 |
| G: | 2.32 | AF: | 0.25 |
Technical Specifications
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Center Distance (in): | 3 | Model Code: | 30YF |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.5 in |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.54 |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 140TC |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Output RPM: | 35 | Bore Code: | 24 |
| Ratio: | 50:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Series Code: | OE | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

