How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | I: | 4.84 in |
| BD: | 5.88 | T: | 1.5 |
| G: | 2.32 | AA: | 10.25 |
| AJ: | 5.88 | AB: | 4.76 |
| BF: | 0.41 | BE: | 0.38 in |
| V: | 2.51 in | LL: | 2.38 in |
| P: | 2.38 in | D: | 3.38 |
| AF: | 0.25 | LQ: | 5.69 in |
| AG: | 5.16 | Center Distance (in): | 3 in |
| AE2: | 0.56 | H: | 0.53 in |
Technical Specifications
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Model Code: | 30YF | Bore Code: | 24 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.5 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 1.54 | Input RPM: | 1,750 |
| Ratio: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Ratio Range: | 50:1 | Series Code: | OE |
| Output Shaft Direction: | 2 | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

