How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | T: | 1.5 |
| BD: | 5.88 | P: | 2.38 in |
| BF: | 0.41 | AJ: | 5.88 |
| AK: | 4.5 | H: | 0.53 in |
| AG: | 5.16 | AF: | 0.25 |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| BE: | 0.38 in | I: | 4.84 in |
| LQ: | 5.69 in | V: | 2.51 in |
| AA: | 10.25 | AE2: | 0.56 |
| AB: | 4.76 | G: | 2.32 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.5 in | Output RPM: | 233 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Series Code: | OE | Ratio Range: | 7.5:1 |
| Bore Code: | 24 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Model Code: | 30YF | Center Distance (in): | 3 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 6.05 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

