How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | T: | 1.5 |
| P: | 2.38 in | BD: | 5.88 |
| D: | 3.38 | I: | 4.84 in |
| LQ: | 5.69 in | AE2: | 0.56 |
| BE: | 0.38 in | AJ: | 5.88 |
| V: | 2.51 in | AK: | 4.5 |
| BF: | 0.41 | Center Distance (in): | 3 in |
| AF: | 0.25 | G: | 2.32 |
| LL: | 2.38 in | H: | 0.53 in |
| AA: | 10.25 | AB: | 4.76 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Model Code: | 30YF |
| Ratio: | 7.5:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 24 |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Ratio Range: | 7.5:1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.5 in | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 233 | Input HP @ 1750 RPM: | 6.05 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

