How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | I: | 4.84 in |
| LL: | 2.38 in | V: | 2.51 in |
| Center Distance (in): | 3 in | AF: | 0.25 |
| D: | 3.38 | AB: | 4.76 |
| AK: | 4.5 | T: | 1.5 |
| BD: | 5.88 | AG: | 5.16 |
| AJ: | 5.88 | AA: | 10.25 |
| BF: | 0.41 | BE: | 0.38 in |
| P: | 2.38 in | H: | 0.53 in |
| AE2: | 0.56 | LQ: | 5.69 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 0.895 | Input Bore (C Face): | 0.875 |
| Series Code: | OE | Ratio: | 80:1 |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output RPM: | 21.9 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Model Code: | 30YF | Service Factor: | 1 |
| Bore Code: | 24 | Ratio Range: | 80:1 |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.5 in | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

