How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | G: | 2.32 |
| AF: | 0.25 | LL: | 2.38 in |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| AA: | 10.25 | P: | 2.38 in |
| I: | 4.84 in | AG: | 5.16 |
| LQ1: | 6.12 in | BD: | 9 |
| AK: | 8.5 | T: | 1.5 |
| AE2: | 0.56 | H: | 0.53 in |
| BF: | 0.53 | AB: | 4.76 |
| AJ: | 7.25 | V: | 2.51 in |
Technical Specifications
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Service Factor: | 1 |
| Model Code: | 30YF | Input HP @ 1750 RPM: | 5.45 |
| Input Bore (C Face): | 1.125 | Ratio: | 10:1 |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Bore Code: | 24 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Ratio Range: | 10:1 |
| Output RPM: | 175 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.5 in |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

