How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AB: | 4.76 |
| BD: | 9 | AA: | 10.25 |
| AF: | 0.25 | Center Distance (in): | 3 in |
| H: | 0.53 in | AJ: | 7.25 |
| AG: | 5.16 | G: | 2.32 |
| LQ1: | 6.12 in | LL: | 2.38 in |
| P: | 2.38 in | I: | 4.84 in |
| BE1: | 0.5 in | BF: | 0.53 |
| D: | 3.38 | V: | 2.51 in |
| T: | 1.5 | AE2: | 0.56 |
Technical Specifications
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 1/4 X 1/8 | Model Code: | 30YF |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.45 | Output RPM: | 175 |
| Ratio Range: | 10:1 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Bore Code: | 24 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Diameter (in): | 1.5 in | Ratio: | 10:1 |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

