How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | P: | 2.38 in |
| H: | 0.53 in | LL: | 2.38 in |
| G: | 2.32 | V: | 2.51 in |
| LQ1: | 6.12 in | Center Distance (in): | 3 in |
| BF: | 0.53 | D: | 3.38 |
| I: | 4.84 in | BD: | 9 |
| AJ: | 7.25 | T: | 1.5 |
| AF: | 0.25 | AG: | 5.16 |
| AK: | 8.5 | AA: | 10.25 |
| BE1: | 0.5 in | AB: | 4.76 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3 | Output Shaft Direction: | 2 |
| Ratio Range: | 10:1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Output RPM: | 175 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 5.45 | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Bore Code: | 24 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Ratio: | 10:1 |
| Output Diameter (in): | 1.5 in | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Model Code: | 30YF | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

