How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | D: | 3.38 |
| P: | 2.38 in | AJ: | 7.25 |
| I: | 4.84 in | BD: | 9 |
| AA: | 10.25 | LL: | 2.38 in |
| AB: | 4.76 | V: | 2.51 in |
| T: | 1.5 | AG: | 5.16 |
| Center Distance (in): | 3 in | LQ1: | 6.12 in |
| AK: | 8.5 | BE1: | 0.5 in |
| H: | 0.53 in | AE2: | 0.56 |
| AF: | 0.25 | BF: | 0.53 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output RPM: | 175 |
| Series Code: | OE | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 5.45 | Assembly: | YF-2 |
| Gear Type: | Worm | Ratio: | 10:1 |
| Bore Code: | 24 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Model Code: | 30YF |
| Ratio Range: | 10:1 | Output Diameter (in): | 1.5 in |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

