How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | AF: | 0.25 |
| G: | 2.32 | AA: | 10.25 |
| LQ1: | 6.12 in | AE2: | 0.56 |
| AG: | 5.16 | AB: | 4.76 |
| BF: | 0.53 | AJ: | 7.25 |
| BD: | 9 | AK: | 8.5 |
| P: | 2.38 in | V: | 2.51 in |
| LL: | 2.38 in | D: | 3.38 |
| I: | 4.84 in | BE1: | 0.5 in |
| H: | 0.53 in | Center Distance (in): | 3 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Output RPM: | 17.5 |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 24 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Model Code: | 30YF |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Ratio Range: | 100:1 to 250:1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.5 in |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Ratio: | 100:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.603 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

