How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | AK: | 8.5 |
| BF: | 0.53 | BE1: | 0.5 in |
| AA: | 10.25 | AF: | 0.25 |
| AJ: | 7.25 | G: | 2.32 |
| BD: | 9 | LL: | 2.38 in |
| Center Distance (in): | 3 in | LQ1: | 6.12 in |
| I: | 4.84 in | P: | 2.38 in |
| AE2: | 0.56 | T: | 1.5 |
| V: | 2.51 in | H: | 0.53 in |
| D: | 3.38 | AG: | 5.16 |
Technical Specifications
| Model Code: | 30YF | Input RPM: | 1,750 |
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Ratio Range: | 100:1 to 250:1 | Input HP @ 1750 RPM: | 0.603 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.5 in | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.125 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Bore Code: | 24 | Service Factor: | 1 |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

