How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AB: | 4.76 |
| LL: | 2.38 in | H: | 0.53 in |
| V: | 2.51 in | I: | 4.84 in |
| Center Distance (in): | 3 in | P: | 2.38 in |
| BD: | 9 | AF: | 0.25 |
| T: | 1.5 | BE1: | 0.5 in |
| AK: | 8.5 | D: | 3.38 |
| AJ: | 7.25 | AG: | 5.16 |
| G: | 2.32 | AA: | 10.25 |
| LQ1: | 6.12 in | BF: | 0.53 |
Technical Specifications
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.5 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Ratio: | 15:1 | Bore Code: | 24 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Output RPM: | 117 | Ratio Range: | 15:1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Motor Frame Size: | 180TC | Model Code: | 30YF |
| Input HP @ 1750 RPM: | 4.21 | Service Factor: | 1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

