How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | BD: | 9 |
| AA: | 10.25 | P: | 2.38 in |
| LQ1: | 6.12 in | H: | 0.53 in |
| V: | 2.51 in | LL: | 2.38 in |
| AE2: | 0.56 | AB: | 4.76 |
| T: | 1.5 | BF: | 0.53 |
| AK: | 8.5 | AF: | 0.25 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| AJ: | 7.25 | AG: | 5.16 |
| BE1: | 0.5 in | G: | 2.32 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Model Code: | 30YF | Ratio Range: | 15:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.5 in | Output Shaft Assembly Code: | 2 |
| Bore Code: | 24 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Assembly: | YF-2 | Output RPM: | 117 |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Motor Frame Size: | 180TC |
| Ratio: | 15:1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 4.21 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

