How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | V: | 2.51 in |
| AG: | 5.16 | AB: | 4.76 |
| BF: | 0.53 | H: | 0.53 in |
| BE1: | 0.5 in | AE2: | 0.56 |
| T: | 1.5 | AA: | 10.25 |
| P: | 2.38 in | LL: | 2.38 in |
| BD: | 9 | AK: | 8.5 |
| Center Distance (in): | 3 in | AJ: | 7.25 |
| AF: | 0.25 | LQ1: | 6.12 in |
| D: | 3.38 | I: | 4.84 in |
Technical Specifications
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 X 1/8 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.5 in |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Assembly: | YF-2 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3.23 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Model Code: | 30YF | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Output RPM: | 87.5 |
| Product Type: | Right Angle | Series Code: | OE |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Bore Code: | 24 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

