How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AF: | 0.25 |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| G: | 2.32 | BE1: | 0.5 in |
| P: | 2.38 in | I: | 4.84 in |
| AK: | 8.5 | LL: | 2.38 in |
| T: | 1.5 | AB: | 4.76 |
| V: | 2.51 in | BD: | 9 |
| LQ1: | 6.12 in | BF: | 0.53 |
| D: | 3.38 | AJ: | 7.25 |
| AG: | 5.16 | AA: | 10.25 |
Technical Specifications
| Output RPM: | 70 | Series Code: | OE |
| Motor Frame Size: | 180TC | Ratio Range: | 25:1 |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Bore Code: | 24 |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.77 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 30YF | Assembly: | YF-2 |
| Output Diameter (in): | 1.5 in | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

