How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | LQ1: | 6.12 in |
| D: | 3.38 | P: | 2.38 in |
| T: | 1.5 | AJ: | 7.25 |
| LL: | 2.38 in | BE1: | 0.5 in |
| AF: | 0.25 | BD: | 9 |
| Center Distance (in): | 3 in | AA: | 10.25 |
| H: | 0.53 in | I: | 4.84 in |
| AB: | 4.76 | G: | 2.32 |
| BF: | 0.53 | AK: | 8.5 |
| AG: | 5.16 | V: | 2.51 in |
Technical Specifications
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.5 in | Series Code: | OE |
| Output RPM: | 58.3 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 30:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 2.38 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 24 | Ratio: | 30:1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Model Code: | 30YF |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

