How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | BD: | 9 |
| AE2: | 0.56 | AB: | 4.76 |
| AA: | 10.25 | Center Distance (in): | 3 in |
| T: | 1.5 | D: | 3.38 |
| I: | 4.84 in | P: | 2.38 in |
| H: | 0.53 in | BF: | 0.53 |
| AG: | 5.16 | AK: | 8.5 |
| AF: | 0.25 | LL: | 2.38 in |
| AJ: | 7.25 | V: | 2.51 in |
| LQ1: | 6.12 in | BE1: | 0.5 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.5 in |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Bore Code: | 24 | Shaft Seal Material: | Viton |
| Output RPM: | 350 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 6.68 | Series Code: | OE |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Model Code: | 30YF |
| Ratio: | 5:1 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

